Publish your products
T2000-SD 14 1/4″ Wide Body Slot Drain
MIFAB

T2000-SD 14 1/4″ Wide Body Slot Drain

MIFAB® T2000-SD Series 39.40” long, 14 ¼” deep, 9.70” internal body width, neutral sloped slot drain system. Body is manufactured from polypropylene. Each body has six tabs for #4 rebar tie down and leveling. Bodies have interlocking ends, a radiused bottom for efficient liquid drainage and have staggered, semi-circular cutouts on each side at the bottom to enable concrete flow underneath the body. Complete with a 1 3/4” wide slot opening top assembly that has spacer bars at 5” intervals to keep the sides of the slot apart. The slot opening top assembly is manufactured from 14 gauge steel and finished with an acid resistant powder epoxy coating. Specify -3 for a fabricated Type 304 stainless steel slot opening top assembly. Specify -HD for a fabricated heavy duty steel slot opening top assembly for dynamic loads. End and bottom outlets are available in 4” and 6” no hub outlet connections. Catch basins are also available.

Technical specification
  • Unique ref.T2000-SD
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2021-05-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

North America
United States