Publish your products
F1320-C Drain with 9″ Adjustable Tractor Grate
MIFAB

F1320-C Drain with 9″ Adjustable Tractor Grate

MIFAB® F1320-C Series lacquered cast iron floor drain with anchor flange, cast iron membrane clamp with primary and secondary weepholes for waterproofing membrane, and standard 1” (25) thick, 9” (235) round, (specify material finish) tractor grate. (For nonmembrane floors, use F1320 Series.)
Specification
  • SKUs: F1322-C, F1323-C, F1324-C, F1325-C, F1326-C
Technical specification
  • Unique ref.f1320-c-drain-with-9-adjustable-tractor-grate
  • Product familyDrains
  • Product groupFloor and Area Drains » Round Parking Area/Mechanical Room Drains
  • TypeObject (single object)
  • Date of publishing2021-02-04
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameDrain covers
  • UNSPSC code40141739
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit