Publish your products
MC-40 Fixture Carrier
MIFAB

MC-40 Fixture Carrier

MIFAB® MC-40 Series floor mounted exposed arm lavatory carrier with white, lacquered, adjustable, cast iron exposed support arms. Complete with lacquered cast iron invertible and adjustable arm supporting brackets, alignment rod, two lacquered 2” x 1” x 1/8” thick structural steel uprights with 3” x 4 ½” welded steel feet and mounting hardware.
Specification
  • SKUs: MC-40
Technical specification
  • Unique ref.mc-40-fixture-carrier
  • Product familyFixture Carriers
  • Product groupOther Fixture Carriers » Plate Type Fixture Carriers » Exposed Arms
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_88
  • Uniclass 2015 DescriptionSink supports
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-19 31 17 13
  • OmniClass TitleLavatory Units

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit