Publish your products
MI-NEUT Acid Neutralization Tank
MIFAB

MI-NEUT Acid Neutralization Tank

2.8 out of 5 stars2.8(5 reviews)
MIFAB® Series MI-NEUT solid construction polyethylene body with inlet and outlet, optional vent connections, acidresistant epoxy coated bolted down gasketed lid, stainless steel hardware. The tank is filled with neutralization medium, lump limestone 1" to 3" diameter size, water is then added to the tank to help dilution.
Specification
  • SKUs: MI-NEUT-2, MI-NEUT-5, MI-NEUT-15, MI-NEUT-30, MI-NEUT-55, MI-NEUT-100, MI-NEUT-150, MI-NEUT-175, MI-NEUT-200, MI-NEUT-275, MI-NEUT-300, MI-NEUT-350, MI-NEUT-500, MI-NEUT-550, MI-NEUT-650, MI-NEUT-700, MI-NEUT-800, MI-NEUT-1000, MI-NEUT-1200, MI-NEUT-1500, MI-NEUT-2000, MI-NEUT-3000
Technical specification
  • Unique ref.mi-neut-acid-neutralization-tank
  • Product familyAcid Neutralization Tanks
  • Product groupMI-NEUT
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 DescriptionWater separators
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit