Publish your products
T1350-FL 12" Wide, Neutral Sloped Body & Grate System
MIFAB

T1350-FL 12" Wide, Neutral Sloped Body & Grate System

MIFAB® T1350-FL Series 12” wide, 7 3/4” deep, 12” long, non sloped modular trench drain with lacquered cast iron body sections. Each body has a 2” wide anchor flange cast into each side recessed 2” down from the top. Bodies have a radiused bottom and flanged ends to connect to each other with a neoprene rubber gasket in between. End outlets are available in 2”, 3”, 4” or 6” no hub outlet connections (specify outlet connection size) and bottom outlets are available in 2”, 3”, 4” or 6” no hub outlet connections (specify outlet connection size). 12” long, Class E, H-20 ductile iron grates are provided as standard (Suffix –4). End caps and catch basins are also available.
Specification
  • SKUs: T1352-FL-4, T1353-FL-4, T1356-FL-4, T1352-FL-4-3, T1353-FL-4-3, FT1354-FL-4-3
Technical specification
  • Unique ref.t1350-fl-12-wide-neutral-sloped-body-grate-system
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeDocumentation (info)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit