We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Essence Series® Casement Window

Unique ref.: milgard-302
Brand: Milgard Windows and Doors
Product family: Casement Windows
Product group: Essence™ Series
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Download (11)
Milgard's smooth-operating wood casement window is a popular choice for contemporary and modern homes. Great for bedrooms requiring egress. Milgard jamb hinges allow the window to completely open outward for maximum ventilation.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.

https://www.milgard.com/professionals/technical-resources


Material main: Wood
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
OmniClass Number: 23-17 13 15
OmniClass Title: Wood Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Colour Exterior Frost ; Sand ; Ivory ; Fog ; Harmony ; Tweed ; Pea Pod ; Fern ; Cinnamon ; Evening Sky ; Classic Brown ; Bark ; Espresso ; Black Bean ; Bronze ; Twilight
Colour Interior Douglas Fir ; Pine ; Primed Pine

Milgard Windows and Doors

Properties

Name Value
Exterior Frame Color Frost | Fog | Harmony | Bark | Natural Creme | Rattan | Black Bean | Fern | Pebble | Pea Pod | Classic Brown | Cinnamon | Evening Sky | Tweed | Twilight
Glass Type P516 | Narrow Reed | Cross Reed | Aquatex | #42 Clear | Glue Chip | Rain | Mattelux | SunCoat® Low-E | Clear | Bronze | Gray | Evergreen | Azurlite
Interior Frame Color Pine | Clear, Vertical-Grain Douglas Fir | Primed Wood
Hardware Color White | Clay | Oil-Rubbed Bronze | Brushed Chrome | Satin Nickel

All BIM objects are real products from real manufacturers confirmed and approved