Publish your products
Essence Series® French-Style Sliding Door, 1' 6" to 12' 0" Width, 6' 0" to 8' 0" Height - archived April 27 2020 per Joan
Archived

Essence Series® French-Style Sliding Door, 1' 6" to 12' 0" Width, 6' 0" to 8' 0" Height - archived April 27 2020 per Joan

Elegant Essence French-style sliding doors are a favorite of architects, builders and homeowners. They combine the look of French doors with the space-saving design of sliding doors.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.
Specification
  • https://www.milgard.com/professionals/technical-resources
Technical specification
  • Unique ref.milgard-309
  • Product familySliding Doors
  • Product groupEssence™ Series
  • TypeObject (single object)
  • Date of publishing2018-06-25
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 14 23
  • CSI MasterFormat 2014 TitleClad Wood Doors
  • OmniClass Number23-17 11 15 15
  • OmniClass TitleClad Wood Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit