Publish your products
Thermally Improved Aluminum 780 Series Skylight, 2' 0" to 4' 0" Glass Length, 1' 6" to 4' 0" Glass Width
Archived

Thermally Improved Aluminum 780 Series Skylight, 2' 0" to 4' 0" Glass Length, 1' 6" to 4' 0" Glass Width

Let the light pour in from the sky. Milgard thermally improved aluminum skylight comes in fixed and operable models. Milgard strong, durable aluminum frames will not rot, peel or require paint. Excellent alternative to plastic skylights, which may degrade over time. Can't you just feel the sunshine?
Specification
  • https://www.milgard.com/professionals/technical-resources
Technical specification
  • Unique ref.milgard-715
  • Product familyMetal-Framed Skylights
  • Product groupThermally Improved Aluminum
  • TypeObject (single object)
  • Date of publishing2017-01-17
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Skylights
  • IFC classificationDoor
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit