Publish your products
FDV13 | French opening window, two leaves, with tilt and turn
FDV13 | French opening window, two leaves, with tilt and turn
FDV13 | French opening window, two leaves, with tilt and turn
FDV13 | French opening window, two leaves, with tilt and turn
FDV13 | French opening window, two leaves, with tilt and turn
FDV13 | French opening window, two leaves, with tilt and turn
    MINCO

    FDV13 | French opening window, two leaves, with tilt and turn

    FDV 13 | French opening window, two leaves, with tilt and turn

    Minco reference: FDV13

    Inward opening window: French opening.

    Two fronts with tilt-and-turn.

    A hybrid window in aluminum wood, eco-designed in France. Ideal for new and renovation projects, it adapts to all architectural styles thanks to its complete color chart (aluminum colors on the exterior and wood on the exterior). interior in oak or pine).

    Excellent thermal and acoustic performances.

    The double-glazed French window opens and offers excellent performance. Its straight and sober profile fits into all types of individual or collective housing, new or renovated, and easily adapts to any structure (wooden frame, brick, etc.). 

    These slim profiles optimise light and solar gain and promote well-being inside living spaces. It's the best combination: environment, performance, comfort and savings.

    Specification
    • Performances of FDV13 window :

      • Thermal performance : Uw up to 1,2W m².K in double glazing and up to 0,9W m².K in triple glazing
      • Environmental data : FDES 61 kg CO² eq/UF
      • Air Water Wind performance : AEV A4 / E600b / V3b
      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:
      • Solar gain : Sw 0,51
      • Light Transmission : Tlw 0,62
      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :
      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)

    Technical specification
    • Unique ref.fdv13-fenetre-2vtx-ob
    • Product familyWood-Alu windows
    • Product groupTonus
    • TypeObject (single object)
    • Date of publishing2019-04-26
    • Edition number4
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameCasement windows
    • UNSPSC code30171606
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 DescriptionComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 23
    • OmniClass TitleComposite Casement Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America Oceania
    Belgium
    Guadeloupe
    New Caledonia
    France
    Martinique
    Luxembourg
    Saint Lucia
    Switzerland