Publish your products
Roller Bearing Pipe Supports
Roller Bearing Pipe Supports

    Roller Bearing Pipe Supports

    4.8 out of 5 stars4.8(5 reviews)

    Designed specifically for use in expansion and contraction applications, the Roller Series Supports use a self-lubricating polycarbonate roller to allow for longitudinal pipe movement, making it a perfect rooftop pipe support for many applications. This allows for long-lasting protection of both the piping system and the roof membrane. All Roller Series supports are easily adjustable in height, ranging from 4″ to 18″ above the roof. They also can support pipes ranging in size from 3″ to 10″. For larger pipes or increased height clearance, see our Custom Supports.

    All metal parts are stainless steel and the base is a UV-stable polycarbonate. It will not dry out, crack, or crumble like rubber, foam, or polypropylene. Unique design allows the pipe support to achieve stability without penetrating or damaging the roof membrane.

    Specification
    • A “roller-bearing” pipe support used to support roof-mounted gas pipes, electrical conduit, solar piping and other mechanical piping. Unique design absorbs thermal expansion and contraction of pipes thus preventing damage to the roof membrane. Pipes rest on a rubber roller and a stainless steel axle.

    Technical specification
    • Unique ref.roller-bearing-pipe-support
    • Product familyPipe Supports
    • Product groupRoller Supports
    • TypeObject (single object)
    • Date of publishing2022-06-02
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipe Support

    Region availability

    North America
    Canada
    Mexico
    United States