Publish your products
910 Sliding Glass Door

910 Sliding Glass Door

4.5 out of 5 stars4.5(6 reviews)

910 SGD

One of MI’s top-selling sliding glass doors, the 910 is a consummate choice for any home or office. A vinyl door that comes in two- and three-panel configurations, the 910 features a tandem ball-bearing roller system that ensures easy operation.

Available in a bevy of color selections, the 910 is an aesthetically pleasing product that will effortlessly synchronize with any design style. It offers flat and sculptured grids-between-the-glass, and customers can choose either brickmould or flat casing as trim.

This attention to aesthetic detail can be seen in the door’s hardware too, as MI provides a color match on the door handle. There’s also an optional key-lock for homeowners who want to use the 910 as a primary entrance.

And despite its size – it maxes out at 8 feet by 8 feet – the 910 is energy efficient. Its warm-edge spacer system and multi-chambered frame improve energy performance, and it boasts Low-E and HP Low-E glass as an option; argon gas between the panes is also available.

Specification
  • Features:

    • Warm-edge spacer system maximizes energy efficiency and improves seal performance of insulated glass units
    • Welded, multi-chambered vinyl frame for superior strength and energy efficiency
    • Insulated tempered glass for improved performance
    • Interlock at fixed meeting rail helps reduce air infiltration
    • Tandem ball bearing roller system and aluminum tracks create effortless operation

    Product Details:

    • 4-3/4” frame depth
    • 3/4” insulated glass
    • J-Channel and brickmould options available
    • 2-panel and 3-panel options
    • Available in 1/4” size increments

    Keywords: sliding glass door, sliding door, sliding glass door office, multifamily sliding glass door, apartment sliding glass door, interior sliding glass door, exterior sliding glass door, single sliding glass door

Technical specification
  • Unique ref.910-SGD
  • TypeBuilding Material
  • Date of publishing2022-05-05
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit