Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
mobilis-design/products/aaee32bf-531f-49ba-b940-dc574ad98825
Home
Categories
Landscaping
Other
Formosa Trädgårdsportal 240 cm
Unavailable in United States
Mobilis Design
Follow
Formosa Trädgårdsportal 240 cm
ARCUS Trädgårdsportaler
Download
Technical specification
Technical specification
Unique ref.
2002A-F
Product family
ARCUS
Product group
Portals
Type
Object (single object)
Date of publishing
2024-05-28
Edition number
1
Links
Links
Product url
https://mobilisdesign.se/product/2002A-F
Installation instructions
https://www.mobilisdesign.se/mer-information-om-material-och-montering
Related
Related
Material main
Powder coated steel
Classification
Classification
BIMobject Category
Landscaping - Other
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50
Uniclass 2015 Description
Furnishings
CSI MasterFormat 2014 Code
12 00 00
CSI MasterFormat 2014 Title
Furnishings
Region availability
Europe
Denmark
Norway
Sweden
Similar products
Tournesol
Paso Circular Planter Bench
Download
Tournesol
Boulevard Planters
Download
Tournesol
Wilshire Planters, Aluminum Rectangle & Square
4.6
(
10
)
Download
Tournesol
Greenscreen: Wall mounted green facade wall/trellis
2.8
(
29
)
Download
Tournesol
Wilshire Planters, GFRC with Greenscreen Trellis
3.3
(
12
)
Download
Tournesol
Boulevard Planters with Greenscreen Trellis
Download