Publish your products
Confidence collection, long narrow cover plate for light switches
Confidence collection, long narrow cover plate for light switches
Confidence collection, long narrow cover plate for light switches
Confidence collection, long narrow cover plate for light switches
Confidence collection, long narrow cover plate for light switches
Confidence collection, long narrow cover plate for light switches
Confidence collection, long narrow cover plate for light switches
    Modelec

    Confidence collection, long narrow cover plate for light switches

    Confidence light switches on long narrow plates are both discreet and elegant. The plates are in brass, made in France, and offer a wide range of functions (push buttons and toggles in 4 finishes, with our without LEDs). The Confidence collection is a great classic of the world of decoration. Its clean shapes and the detail of its neat finishes make it a must for your residential, hotel or tertiary projects. The Confidence collection deserves its name. The right touch, whatever your aesthetic choice. Available in 12 finishes.
    Specification
    • Long narrow front plates dimensions: 40x125x5mm.

      12 brass finishes.

      3 toggles finishes available.

      Plates are available with or without screws.

      Possibility of integrating until 3 toggles on a single plate: two ways or push button switch / roller shutter switch / LED switch, etc.

      Made in France.

    Technical specification
    • Unique ref.confidence-collection-long-narrow
    • Product familyConfidence collection
    • Product groupLong narrow cover plate
    • TypeObject (single object)
    • Date of publishing2025-08-05
    • Edition number1
    • Height (mm)126
    • Width (mm)40
    • Depth (mm)5
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Switchgear
    • IFC classificationSwitching Device
    • ETIM CodeEC000007
    • ETIM NameCover frame for domestic switching devices
    • Uniclass 2015 CodePr_65_72_97_63
    • Uniclass 2015 DescriptionPlate switches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City