Publish your products
M collection, double Vertical cover plates for switches and sockets
M collection, double Vertical cover plates for switches and sockets
    Modelec

    M collection, double Vertical cover plates for switches and sockets

    Designed by Valérie Mazerat, the M light switches and sockets collection emerged from the material itself. Product of a marriage between 60s style and our own contemporary craftsmanship, it has a hint of times past, resonating in the present.The M collection fits perfectly in contemporary, minimalist and sharp environments, places that appreciate simplicity. 

    13 plate finishes and 13 button finishes for an infinite number of colours, materials and functions combinations. It’s up to you. 

    The M collection is made in France. 

    Specification
    • Vertical Double cover plate: 151x80x5mm

      13 plates finishes in full material: brass, aluminium, steel.

      13 buttons finishes to match all plates or play with contrasts.

      1 or 2 buttons for following functions: Two-way or push button / Double Two-way or Double push / Two-way push roller shutter / buttons with LEDs

      and many more : sockets, international sockets, USB charger, dimmers, Bluetooth dimmers, home automation buttons,

      Made in France.

    Technical specification
    • Unique ref.m-collection-double-vertical
    • Product familyM collection
    • Product groupDouble vertical cover plates
    • TypeObject (single object)
    • Date of publishing2024-10-09
    • Edition number1
    • Height (mm)151
    • Width (mm)80
    • Depth (mm)5
    Related
    • Material mainBrass
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Switchgear
    • IFC classificationSwitching Device
    • ETIM CodeEC000007
    • ETIM NameCover frame for domestic switching devices
    • Uniclass 2015 CodePr_65_72_97_63
    • Uniclass 2015 DescriptionPlate switches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City