Publish your products
Modernform Orbix Expansion Meeting Table without Center Leg with Angled Leg and and Power Outlet
Modernform Orbix Expansion Meeting Table without Center Leg with Angled Leg and and Power Outlet
Modernform Orbix Expansion Meeting Table without Center Leg with Angled Leg and and Power Outlet

    Modernform Orbix Expansion Meeting Table without Center Leg with Angled Leg and and Power Outlet

    โต๊ะประชุมไม่มีขากลางขาทำมุม พร้อมปลั๊ก
    Technical specification
    • Unique ref.Modernform_Orbix_Expansion_Meeting_Table_without_Center_Leg_with_Angled_Leg_and_and_Power_Outlet
    • Product familyDesks&Tables
    • Product groupMeeting Table
    • TypeObject (single object)
    • Date of publishing2026-04-23
    • Edition number1
    • Height (mm)745
    • Width (mm)2400
    • Depth (mm)1200
    Related
    • Material mainMetal
    • Material secondaryWood
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit