Publish your products
Modernform Single Desk Neon A NA1008GM

Modernform Single Desk Neon A NA1008GM

Modernform Single Desk Neon A NA1008GM
Technical specification
  • Unique ref.Modernform_Single_Desk_Neon_A_NA1008GM
  • Product familyDesks&Tables
  • Product groupSingle Desk
  • TypeObject (single object)
  • Date of publishing2020-12-18
  • Edition number1
  • Height (mm)745
  • Width (mm)1000
  • Depth (mm)800
Related
  • Material mainParticleboard
  • Material secondaryAluminum
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit