Publish your products
Hold - Circular - Coffee table
Hold - Circular - Coffee table
    Archived

    Hold - Circular - Coffee table

    Jonathan Prestwich’s Hold table has a cast aluminium four star base in a black, grey or white powder coated finish. Available in oak on ply, walnut on ply, white/ black HPL on ply and white/ black MFC with edging. Solid natural and black oak are available but only on 600mm or 800mm. In two heights and a range of sizes, the Hold table has round or rounded square top cut from cut from ply core. Simple, monochromatic and hard wearing, Hold is ideal in a hospitality environment where it works perfectly with the coordinating Hold chair.

    Specification
    • Top - Solid timber, melamine on MDF with painted underside or plywood with veneer or lino, all FSC certified 

      Base - Die cast mild steel base with powder coat finish matching table underside 

      Feet - Nylon glides

    Technical specification
    • Unique ref.HLT001
    • Product familyJonathan Prestwich
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)420
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainPlywood
    • Material secondarySteel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationObject
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit