This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Classic Front

Unique ref.: classicfront
Brand: Moelven Modus
Product family: System walls
Product group: Glazed walls
Height (mm): 3000
Depth (mm): 98
Date of publishing: 2016-10-12
Edition number: 1
Type: Object (single object)
Download (2)
Classic Front is a prefabricated, removable glass wall system for commercial buildings. The wall thickness is 98 mm and the frame is in MDF.
Pre fabrication provides quick assembly and easy modification of the wall. Classic Front supports current requirements for noise reduction in an office. The glass is available in different types depending on the noise reduction requirements. The door sctions consists of frames in painted or veneered MDF with dimension 29 x 98 mm.
90 degree glass corners are supplied without vertical corner profiles.


Material main: Glass
Material secondary: Wood
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Walls - Partitions
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 2.0 Code: EE-25
Uniclass 2.0 Description: Wall And Barrier Elements
Uniclass 2015 Code: EF_25
Uniclass 2015 Description: Wall and barrier elements
NBS Reference Code: 25
NBS Reference Description: Wall And Barrier Elements
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass Number: 23-15 11 11
OmniClass Title: Fixed Partitions
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject®