This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fire Front

Unique ref.: firefront
Brand: Moelven Modus
Product family: System walls
Product group: Glazed walls
Date of publishing: 2016-10-12
Edition number: 1
Type: Object (single object)
Download (3)
Fire Front is a thin fire-rated glass wall in solid wood frames.
The Fire Front is a pre assembled and fire-rated corridor wall with glass panels and door sections in fire class EI30 and EW30. The Fire Front can perfectly be used in combination with our Flush Front wall.

Glass: EI30: Contraflam 30, 16 mm.
Glass: EW30: Contraflam Light 30, 13 mm.

Glass panels or compact wall are available options on top of the door .


Material main: Glass
Material secondary: Wood
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Walls - Partitions
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 2.0 Code: EE-25
Uniclass 2.0 Description: Wall And Barrier Elements
Uniclass 2015 Code: EF_25
Uniclass 2015 Description: Wall and barrier elements
NBS Reference Code: 25
NBS Reference Description: Wall And Barrier Elements
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass Number: 23-15 11 11
OmniClass Title: Fixed Partitions
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject®