Publish your products
Sequoia Arbor Wood Fire Pit Table
Sequoia Arbor Wood Fire Pit Table
Sequoia Arbor Wood Fire Pit Table

    Sequoia Arbor Wood Fire Pit Table

    4.8 out of 5 stars4.8(6 reviews)

    Description

    Introducing the Sequoia Fire Pit Table; the first round unit of the beautiful Arbor Wood Collection. The Sequoia features a full custom wood wrap on an aluminum frame and finished off with a bullet-proof steel top. We use Thermally Modified Lumber by Arbor Wood Co. for the sides. You can expect the authenticity of real wood, but with the lifespan of 30+ years. This is truly a one-of-a-kind fire table, hand built by our in-house craftsman. Each part is constructed and assembled by hand; every detail is attended to with precision and care.

    Your fire feature will be a lasting piece of hand-crafted art.

    Specification
    • Top Material:

      • 3/16” Welded steel
      • Powder coated for durability

      Sides:

      • Thermally Modified Ash (hardwood)
      • Multiple wood pattern options
      • Durable “Cutek” clear oil coat if desired
      • Learn More about Thermally Modified Lumber

      Burner:

      • BTUs: Up to 320,000 BTUs
      • Crossfire Brass Burner System by Warming Trends
      • Natural Gas or Propane
      • Aluminum burner mounting plate
      • Flame Height: Adjustable via Key Valve and Whistle-Free Flex Line Kit

      Features:

      • Tabletop cover options: Matching steel or Upgrade to Arbor Wood
      • Adjustable leveling feet
      • Lightweight
      • Compatible to place on any surface
      • Round Lava Pebbles
      • Ventilation: Built-in with 4″ non-marring adjustable feet
      • Complimentary Nationwide Shipping
    Technical specification
    • Unique ref.sequoia-steel-arbor-wood-fire-pit-table
    • Product familySteel and Wood Accent Fire Pits
    • Product groupRound
    • TypeObject (single object)
    • Date of publishing2025-04-10
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States