Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
montana/products/5eb5c68d-151a-4e50-83f4-9c0725c8568c
Home
Categories
Furniture
Shelving & Storage
Montana shelving modules
Available in United States
Montana
Follow
Montana shelving modules
Montana's shelving modules can be used in infinite combinations. Combined with Montana's tables, chairs and other module systems, there is an ocean of decorating possibilities that can form the basis of your own personal space.
Download
Technical specification
Technical specification
Unique ref.
montana_modules
Type
Assembly (multiple objects)
Date of publishing
2012-06-19
Edition number
1
Height (mm)
690
Width (mm)
690
Depth (mm)
380
Links
Links
Product url
http://www.montana.dk/home/
Related
Related
Material main
Sheet metal
Material secondary
Wood
Designed in
Denmark
Manufactured in
Denmark
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.4
(
12
)
Download
Southwest Solutions Group
Buffet Table Residential Furniture
5.0
(
12
)
Download