Publish your products
Mora Inxx Shower System S5
Mora Inxx Shower System S5

    Mora Inxx Shower System S5

    Head shower set with energy and water saving hand shower 9 l/min, shower head 12 l/min. Shower hose, 1750mm, in metal. Chrome. RSK 8180922 NRF 4294164 LVI 6561059 The every-day's stress and musts will literally rinse off of you with Mora Inxx Shower system. With its clean lines and strict unites form and function in an uncompromising manner. The big takduschen of 250 mm spread the water generously over the body and conveys a strong feeling - that will last. Calc system makes sure you do not need to bother with nozzles that chalices again.
    Specification
    • Diverter with ceramic cartridge. Shower hose in metal 1750 mm, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Diverter can be mounted with lever pointing in chosen direction. Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min).
    Technical specification
    • Unique ref.130008
    • Product familyShowers
    • Product groupMORA INXX II Concealed
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1216
    • Width (mm)250
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit