Publish your products
Mora Cera B5 Basin Mixer with push-down waste
Mora Cera B5 Basin Mixer with push-down waste

    Mora Cera B5 Basin Mixer with push-down waste

    Basin mixer with push-down waste and soft closing function. Soft PEX flat end Ø10 mm. Out of 4MS approved brass. Energy class B. Chrome. 243070.CA RSK 8344542 LVI 6160649 VVS 702171304 243071.CA Soft PEX® hoses with 3/8" connecting nut. Chrome. RSK 8344543 NRF 4290036 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • With push-down waste. ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 5 l/min). Soft PEX® hoses. Approved by the Rheumatism Association in Sweden. Approved non-return valves, EN-Standard EN1717. Hole diameter Ø28-37 mm.
    Technical specification
    • Unique ref.243070-CA
    • Product familyBasin Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit