Publish your products
Mora One MiniProfi kitchen mixer
Mora One MiniProfi kitchen mixer
    Archived

    Mora One MiniProfi kitchen mixer

    Kitchen mixer with economy aerator and soft closing function. Hose and 2-spray handshower. Adjustable flow control and temperature limiter. With Soft PEX® hoses with 3/8" connecting nut. Fulfill the 4MS demands. Chrome. RSK 8310548 262081.45 Coal RSK 8310749 An elegant and strict mixer expressing usability, beauty and durability. Mora One is inspired by the 90-year old history of Mora Armatur, but is designed for a modern home. – A warm, sober and elegant series, says Thomas Sandell, architect and designer.
    Specification
    • Nozzle with two spray patterns (normal and rinse) Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 8 l/min). Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø34-37 mm.
    Technical specification
    • Unique ref.262081
    • Product familyKitchen Mixers
    • Product groupMora One
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)480
    • Width (mm)125
    • Depth (mm)250
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit