Publish your products
INXX II bath/shower kit 150 c/c
INXX II bath/shower kit 150 c/c
INXX II bath/shower kit 150 c/c
INXX II bath/shower kit 150 c/c
INXX II bath/shower kit 150 c/c
INXX II bath/shower kit 150 c/c
INXX II bath/shower kit 150 c/c

    INXX II bath/shower kit 150 c/c

    With its durable chrome finish and hand shower with a large, round nozzle, makes this mixer looks great and gives a truly relaxing baths. The INXX II collection offers a world-class water experience with constant temperature, high comfort and effective scald protection. The mixer has been tested and approved according to current building regulations and is energy-efficient, which means it reduces water and energy use without compromising on comfort.

    About the collection
    INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection.

    Chrome art no 270100 RSK  8362159 NRF 4290412                                                                                                                                            Matte black art no 270100.12 RSK 8362160 NRF 4290413                                                                                                                                Matte white art.no 270100.22 RSK 8362161 NRF 4290414                                                                                                                                  Matte grey art.no 270100.44 RSK  8362163 NRF 4290415                                                                                                                                  Polished brass art.no 270100.60 RSK 8362164 NRF 4290416                                                                                                                              Brushed brass art.no 270100.62 RSK 8362165 NRF 4290417

    Specification
      • With hand shower, holder and hose in metal, PVC- and BPA-free 
      • Swivel spout with built-in diverter 
      • Pressure balanced thermostatic mixer 
      • Temperature handle with safety stop at 38°C 
      • With Eco-function 
      • Approved non-return valves, EN-Standard EN1717


    Technical specification
    • Unique ref.270100
    • Product familyBath Mixers
    • Product groupMora Inxx
    • TypeObject (single object)
    • Date of publishing2020-10-13
    • Edition number1
    • Height (mm)145
    • Width (mm)190
    • Depth (mm)300
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.775
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit