Publish your products
Mora Izzy Kitchen Mixer
Mora Izzy Kitchen Mixer
Mora Izzy Kitchen Mixer
Mora Izzy Kitchen Mixer
Mora Izzy Kitchen Mixer
Mora Izzy Kitchen Mixer
Mora Izzy Kitchen Mixer
    Archived

    Mora Izzy Kitchen Mixer

    Mora Izzy exudes harmony and elegance and enhances even the most beautiful kitchen. Mora Izzy owes its characteristic look to the elegant curves of the pipe. The version shown here is a kitchen mixer with a fixed or swivel spout. You can change the spout from fixed to swivel mode with an easy adjustment on the back of the mixer.

    This mixer is availible in four designs:  Izzy Regular has a chrome-plated surface that suits all interiors. Izzy Raw and Rustic come with untreated brass surfaces, which will allow them to age over time, developing a patina and a beauty all of their own. Izzy Rock has ribbed details that enhance this product’s bold and distinctive look.  

    Izzy Regular: Articlenumber: 702800.00  RSK 8311046 NRF 4291514 LVI 6260910 VVS 705774104   

    Izzy Raw: Articlenumber: 702800.66 RSK: 8310754 NRF: 4290344 LVI: 6261242 VVS: 705774185.                        

    Izzy Rustic: Articlenumber: 702800.25 RSK: 8310755 NRF: 4290345 LVI: 6261243 VVS: 705774186                  

    Izzy Rock: Articlenumber: 702800.80 RSK: 8310753 NRF: 4290343 LVI: 6261241 VVS: 705774204

    Specification
      • ESS (energy saving system)
      • Adjustable flow control and temperature limiter
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Hole diameter Ø29-37 mm


    Technical specification
    • Unique ref.702800
    • Product familyKitchen Mixers
    • Product groupMora Izzy
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)355
    • Width (mm)37
    • Depth (mm)140
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit