Publish your products
Mora Izzy Shower System Kit 160
Mora Izzy Shower System Kit 160
Mora Izzy Shower System Kit 160
Mora Izzy Shower System Kit 160
Mora Izzy Shower System Kit 160
Mora Izzy Shower System Kit 160
Mora Izzy Shower System Kit 160
    Archived

    Mora Izzy Shower System Kit 160

    Mora Izzy exudes harmony and elegance. The elegantly curved spout gives Mora Izzy its characteristic look. 

    This showersystem is availible in four different designs: Izzy Regular has a chrome finish that fits any enviroment. The raw, matt surface of Izzy Raw will acquire an attractive patina over time, helping the product to age gracefully with its surroundings. Izzy Rustic has a rustic finish that speaks a language of its own and is inspired by raw, industrial environments.  Izzy Rock has ribbed knobs, providing a better grip in the shower and giving the mixer a distinctive, bold look.

    Izzy Regular: Articlenumber 705500 RSK 8282925 

    Izzy Raw: Articlenumber 705500.66 RSK 8282927

    Izzy Rustic: Articlenumber 705500.25 RSK 8282928

    Izzy Rock: Articlenumber 705500.80 RSK 8282926

    Specification
    • Mora Izzy thermostatic mixer:

      • Compensates for temperature and pressure fluctuations
      • With reversible headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function Approved non-return valves, EN-Standard EN1717 

      Mora Izzy Shower System:

      • Shower hose in metal, PVC- and BPA-free
      • With Easy-Clean anti-limescale system
      • Shower bar can be shortened if required
      • Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min)


    Technical specification
    • Unique ref.705500
    • Product familyShowers
    • Product groupMORA INXX II Concealed
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Height (mm)970
    • Width (mm)295
    • Depth (mm)98
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5.04
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit