Publish your products
Mora Rexx T5 Shower mixer
Mora Rexx T5 Shower mixer

    Mora Rexx T5 Shower mixer

    Shower mixer with connection down. Safety stop and Eco function. Out of 4MS approved brass. 160 c/c. Chrome. RSK 8343985 707050.0011 Chrome/black. RSK 8343986 707060 150 c/c Chrome. RSK 8343991 NRF 4290257 LVI 6360623 VVS 722714104 707060.0011 150 c/c Chrome/black. RSK 8343992 NRF 4290258 LVI 6360625 VVS 722714124 707060.DB 150 c/c. Chrome. With s-connections (2x 701001). With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful bath mixer with world-leading functionality, providing unbeatable safety and comfort.
    Specification
    • With shower connection down. Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.707050
    • Product familyShower Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Width (mm)275
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.945
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit