Publish your products
Mora Rexx B5 Basin Mixer with push-down waste

Mora Rexx B5 Basin Mixer with push-down waste

Basin mixer with push-down waste and Eco function. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. Chrome. RSK 8344428 NRF 4290861 LVI 6160645 VVS 701989104 707160.0011 Chrome/black. RSK 8344429 NRF 4290862 LVI 6160646 With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful basin mixer with intelligent functionality and a pop-up waste.
Specification
  • With push-down waste. ESS (Energy saving system). Ceramic cartridge. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 7 l/min). Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø32-37 mm (Ø32-35 mm recommended).
Technical specification
  • Unique ref.707160
  • Product familyBasin Mixers
  • Product groupMora Rexx
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
  • Height (mm)333
  • Depth (mm)115
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)2.23
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit