Publish your products
Mora Rexx B5 Basin Mixer with extended base
Mora Rexx B5 Basin Mixer with extended base
Mora Rexx B5 Basin Mixer with extended base
Mora Rexx B5 Basin Mixer with extended base

    Mora Rexx B5 Basin Mixer with extended base

    Basin mixer with extended base and Eco function. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. 

    707161 Chrome.

    RSK 8344430 NRF 4290007 LVI 6160640 VVS 701492104

    707161.0011 Chrome/black.

    RSK 8344431 NRF 4290008 LVI 6160641 VVS 701492114

    707161.0065 Chrome/gold.

    RSK 8344433 NRF 4290028 LVI 6160672

    707161.4511 Coal.

    RSK 8277854

    With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. Here, in the form of a beautiful basin mixer with intelligent functionality and elevated foot.

    Specification
    • ESS (Energy saving system). Ceramic cartridge. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 5 l/min). Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø32-37 mm (Ø32-35 mm recommended).
    Technical specification
    • Unique ref.707161
    • Product familyBasin Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)333
    • Width (mm)37
    • Depth (mm)115
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.23
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit