Publish your products
Mora MMIX Shower Kit
Archived

Mora MMIX Shower Kit

Shower set with safety mixer, 160 c/c. Pressure balanced thermostatic mixer with safety stop at 38°C and Eco-function. 4MS approved lead free brass. Chrome. 731320.0011 RSK 8344037 731321.0011 150 c/c. Chrome. RSK 8344206 NRF 4290277 731321.0011DB 150 c/c. Incl. 2 x S-connectors. Chrome. Mora MMIX combines a softly shaped, ergonomic exterior with an energy-efficient interior. It has a geometric design with softly billowing curves, and the whole product line conveys a timeless, uniform style. Mora MMIX was developed according to our unique EcoSafe™ environmental concept for low energy consumption and long-term environmental care.
Specification
  • Mora MMIX shower mixer MA No. 731000.0011 Pressure balanced thermostatic mixer Temperature handle with safety stop at 38°C With Eco-function Lead Free material Approved non-return valves, EN-Standard EN1717 Mora MMIX shower S5 MA No. 130310 Shower hose in metal, PVC- and BPA-free With soap dish With adjustable wall brackets for usage of existing screw holes With Easy-Clean anti-limescale system Eco (energy and water saving hand shower 9 l/min)
Technical specification
  • Unique ref.731320-0011
  • Product familyShowers
  • Product groupMora MMIX
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit