Publish your products
Mora MMIX K6 Kitchen Mixer with dish washer valve
Archived

Mora MMIX K6 Kitchen Mixer with dish washer valve

Kitchen mixer with soft closing, dish washer valve and L-spout. Adjustable flow control and temperature limiter. Soft PEX flat end Ø10 mm. 4MS approved lead free brass. Chrome. RSK 8318385 732021 With Soft PEX® hoses with 3/8". Chrome. RSK 8318386 NRF 4290234 732020.TT With Turbo-Jet-function. Soft PEX flat end Ø10 mm. Chrome. RSK 8318400 LVI 6261179 Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
Specification
  • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Soft PEX® hoses. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. With dish washer valve, switchable between cold and hot water. Pre-set on cold water. Lead Free material. Hole diameter Ø32-37 mm.
Technical specification
  • Unique ref.732020
  • Product familyKitchen Mixers
  • Product groupMora MMIX II
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit