AB-R is a post railing system, with vertical spindles fastened using screws to horizontal handrail profiles and bottom rails, offering an excellent alternative to traditional steel railings. Unlike steel railings, which require welding and often feature visible, unsightly weld seams, as well as frequent repainting due to the material’s susceptibility to corrosion, the AB-R system provides a clean, aesthetically pleasing solution. The spindles can be mounted on both sides of the post or under the handrail.
Aesthetic finish! The profiles are made of extruded aluminum, powder-coated in any RAL color, and the fasteners are made of stainless steel, ensuring no risk of corrosion in any part of the railing.
Quick and easy assembly! All connections are screwed or riveted on painted profiles, eliminating the need for welding. Standard profiles are available in 6-meter lengths, but for larger projects, profiles can be ordered in any length, minimizing material waste and optimizing costs.
Quality guarantee! The railings are highly resistant to weather conditions and require virtually no maintenance throughout their entire service life.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Canada | Algeria |
Albania | Armenia | Cuba | Egypt |
Andorra | Azerbaijan | Dominican Republic | Kenya |
Austria | China | Greenland | Libya |
Belarus | Georgia | Haiti | Morocco |
Belgium | Iran | Jamaica | Tunisia |
Bosnia and Herzegovina | Iraq | The Bahamas | |
Bulgaria | Jordan | United States | |
Croatia | Kazakhstan | ||
Cyprus | Kuwait | ||
Czech Republic | Kyrgyzstan | ||
Denmark | Mongolia | ||
Estonia | Oman | ||
Faroe Islands | Pakistan | ||
Finland | Qatar | ||
France | Saudi Arabia | ||
Germany | Syria | ||
Gibraltar | Tajikistan | ||
Greece | Türkiye | ||
Guernsey | Turkmenistan | ||
Hungary | United Arab Emirates | ||
Iceland | Uzbekistan | ||
Ireland | Yemen | ||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |