Publish your products
AC-77HI Fixed Window With Tilt Transom FIX+T
AC-77HI Fixed Window With Tilt Transom FIX+T
    Morad

    AC-77HI Fixed Window With Tilt Transom FIX+T

    AC-77HI is an aluminum system designed for external constructions that require particularly high thermal insulation parameters. The system allows for the fabrication of windows and display cabinets, as well as sliding, folding, and automatic doors, and bent structures.

    The system achieves excellent thermal insulation due to its increased profile depth: 85 mm for window sashes and 77 mm for other sections. The multi-chamber structure of thermal breaks enhances both thermal performance and profile rigidity. Additionally, the system features a multi-chamber sealing system with two-component EPDM gaskets, further improving insulation.

    The profiles are extruded from EN AW-6060 aluminum alloy in accordance with PN-EN 573-3:2009. Dimensional and shape tolerances comply with the PN-EN 12020-2:2001 standard.

    Specification
      • RESISTANCE TO WIND LOAD: 2000 Pa
      • WATERPROOF: E1500
      • HEAT TRANSFER COEFFICIENT: Uw = 0.9 W/(m²K)
      • MAXIMUM LEAF WEIGHT: 200 kg
      • MAXIMUM DIMENSIONS DOUBLE DOORS: 2885 mm x 2583 mm
    Technical specification
    • Unique ref.ac-77hi-fixed-window-tilt-transom
    • Product familyWindows & Doors
    • Product groupAC-77HI
    • TypeObject (single object)
    • Date of publishing2026-06-23
    • Edition number1
    • Depth (mm)77
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City