Publish your products
BE-25 Three-Panel Terrace Glazing
BE-25 Three-Panel Terrace Glazing
    Morad

    BE-25 Three-Panel Terrace Glazing

    BE-25 Aluminium Balcony and Terrace Glazing System

    Application:
    The BE-25 system by Morad is a modern solution for external glazing of balconies and terraces that do not require heating. It provides protection against weather conditions, reduces noise and increases the comfort of balcony use. The sliding system allows free adjustment of the opening degree while maintaining the aesthetic appearance of the building facade.

    Construction and materials:
    · Aluminium profiles: Providing lightness and durability, corrosion resistance and aesthetic finish.
    · Accessories: Made of high-quality plastics and stainless steel, ensuring durability and weather resistance.

    Glazing:
    · Upper section: 6 mm tempered glass.
    · Lower section: Tempered laminated glass 44.2 (two 4 mm glass panes with two PVB interlayers), providing high impact resistance and safety.

    Functionality:
    · Sliding system: Four-track rail allows installation of up to 8 panels (4 per side), enabling flexible space management.
    · Weather tightness: Vertical sash profiles and dedicated seals protect against wind and rain, with a built-in drainage system preventing water accumulation.
    · Security: System equipped with locking pins openable only from the inside, providing burglar protection and preventing panels from sliding under wind pressure.

    Colours:
    Aluminium profiles available in the full RAL colour palette, anodised and powder-coated versions. Wood-effect and decorative coatings are available, allowing the system to match the building facade.

    Application in construction:
    The BE-25 system is suitable for both multi-family and single-family residential buildings, providing aesthetic and functional glazing of balconies and terraces. The modern design increases comfort by protecting the space from wind, rain and noise while maintaining full access to natural light.

    Specification
        • Profiles: Aluminium with plastic and stainless steel accessories, powder-coated in RAL colours or anodised (QUALICOAT / QUALIANOD)
        • Glass: Upper section 6 mm tempered / lower section laminated safety glass 44.2 (2×4 mm + PVB interlayer)
        • System type: Four-track sliding system, up to 8 panels (4 per side), option to combine with turn panels up to H=160 cm
        • Application: External balcony and terrace enclosures for unheated spaces
    Technical specification
    • Unique ref.morad-be25-three-panel-terrace-glazing
    • Product familyRailings
    • Product groupBE-25
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEG019740
    • ETIM NameRail (profiles)
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 DescriptionBalustrade and guarding systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products