Publish your products
ME Elliptical Sun Louvre System
Morad

ME Elliptical Sun Louvre System

ME Elliptical Louvre System

Application:
The ME elliptical louvre system by Morad is a modern solution designed for external sun shading of buildings. Thanks to the adjustable angle of the louvres, the system enables control of the amount of light entering the interior, improving the thermal and energy comfort of the building. It is ideally suited for commercial, office and residential buildings, where aesthetics combine with functionality.

Functionality and control:
The ME system offers the possibility of manual or automatic adjustment of the louvre angle:

  • Manual control: Using a manual lever, allowing easy adjustment of the louvre position.
  • Automatic control: Using electric actuators, with the option of integration with building automation systems, enabling control based on weather conditions such as sunlight or time of day.

Colours:
Aluminium profiles can be anodised or powder-coated in any colour from the RAL palette, allowing the system to be matched to individual aesthetic requirements of the project.

Application in construction:
The ME elliptical louvre system is used in a variety of buildings where combining modern design with functionality is important:

  • Office buildings: Provides sun control, reducing the load on air conditioning systems.
  • Commercial buildings: Improves customer comfort by regulating internal temperature and lighting.
  • Residential buildings: Protects against excessive sunlight, increasing the living comfort of residents.

Thanks to its solid construction and adjustable parameters, the ME system is an effective solution for architects and investors looking for modern and functional sun shading.

Specification
  • Material: Extruded aluminium profiles in elliptical shape, ensuring durability and resistance to weather conditions.
  • Available louvre widths: 100 mm, 125 mm, 150 mm, 200 mm, 250 mm, 300 mm.
  • Angle of rotation: Continuous adjustment in the range from 0° to 89°, enabling precise adaptation to user needs.
  • Mounting: Louvres can be mounted horizontally or vertically, using aluminium brackets, end caps or bearing axles, ensuring stability and aesthetic appearance of the construction.
Technical specification
  • Unique ref.morad-me-elliptical-sun-louvre-system
  • Product familyElliptical
  • Product groupML-92
  • TypeObject (single object)
  • Date of publishing2026-07-14
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationObject
  • ETIM CodeEC011406
  • ETIM NameFaçade louver
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-17 21 11 15
  • OmniClass TitleExterior Louvers and Grilles

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit