Publish your products
SOLIS ML-92 Technical Louvres
Morad

SOLIS ML-92 Technical Louvres

System SOLIS ML-92 Louvres

Application: The SOLIS ML-92 system by Morad is designed as a screen for technical equipment, such as air conditioning units or fans, while providing a modern facade appearance. Thanks to its construction, it enables effective air circulation and sun control, contributing to improved thermal comfort inside buildings.

Construction and technical parameters:
Louvre shape: "Z"-shaped profile
Louvre spacing: 92 mm
Visual cross-section: 73%
Free area: 37%
Maximum sub-structure span: 1200 mm for 600 Pa load
Profile length: Standard 6000 mm, customizable on order

The "Z"-shaped louvres provide a modern appearance and an optimal balance between light transmission and privacy. This makes the ML-92 system well suited to a variety of architectural projects, combining functionality with aesthetics.

Mounting: The SOLIS ML-92 system features simple and fast installation thanks to dedicated mounting brackets. Louvres can be installed both vertically and horizontally, depending on project requirements. The system's flexibility allows it to be adapted to various structural and aesthetic solutions.

Colours: Aluminium profiles available in the full RAL colour palette, in raw or anodised finish, allowing the system to be matched to individual project aesthetics. High-quality surface finishing ensures durability and weather resistance.

Application in construction: The SOLIS ML-92 system is used in commercial, industrial and public buildings, where combining functionality with modern design matters. Thanks to high-quality materials and precise workmanship, this system enhances the functional and aesthetic value of buildings while providing effective protection and ventilation for screened equipment.

Additional information and detailed technical data are available on the manufacturer's website: Morad – Aluminium Systems

Specification

    • Profiles: Extruded aluminium, Z-shaped blade profile, raw or anodised, full RAL colour range
    • Louvre spacing: 92 mm, visual cross-section 73%, free area 37%
    • Sub-structure: Maximum span 1200 mm for 600 Pa load
    • Profile length: Standard 6000 mm, customizable on order
Technical specification
  • Unique ref.morad-solis-ml92-technical-louvres
  • Product familyElliptical
  • Product groupML-92
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationObject
  • ETIM CodeEC011406
  • ETIM NameFaçade louver
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-17 21 11 15
  • OmniClass TitleExterior Louvers and Grilles

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit