Publish your products
Bamboo X-treme Cladding rebated profile 137 mm
Bamboo X-treme Cladding rebated profile 137 mm
Bamboo X-treme Cladding rebated profile 137 mm
Bamboo X-treme Cladding rebated profile 137 mm

    Bamboo X-treme Cladding rebated profile 137 mm

    MOSO Bamboo X-treme Cladding is a solid, Thermo-Density exterior board, made from compressed bamboo strips. A special, unique heat-treatment process at 200°C provides MOSO Bamboo X-treme the highest durability class possible in the appropriate EU norms, increases the stability and density, and consequently the hardness. Furthermore, contrary to other wood products, this material achieves fire resistance Class B-s1-d0 (EN 13501-1) without impregnation with expensive and eco-damaging fire retardants. Bamboo X-treme Cladding is available in 3 shapes: a rebated profile for installation with MOSO Fasteners (18 mm) and screws, closed profile for 'invisible' screw installation and the trapezium profile for installation with screws. Like any tropical hardwood species, when exposed to outdoor conditions, MOSO Bamboo X-treme will turn grey over time creating a very natural look.

    Get in contact with MOSO Bamboo

    Specification
      • Product code: BO-DTHT500G 
      • Rebated profile
      • Dimensions: 1850x137x18 mm 
      • End-match system 
      • Allows for quick installation with MOSO Fasteners 
      • Density: +/- 1150 kg/m3
      • Dimensional stability: length: + 0.1 %; width: + 0.9% (24 hours in water 20°C)
      • Resistance to Indentation - Brinell Hardness: ≥ 9.5 kg/mm2 (EN 1534)
      • Reaction to fire: Class B-s1-d0 (EN 13501-1) Tested on 18 mm thickness, without gaps between boards, with ventilation space behind boards
      • Flame spread index: Class A (ASTM E84)
      • Thermal emittance: 0.81 (ASTM C1371) Tested on 3 years weathered MOSO Bamboo X-treme
      • Solar Reflectance (SR): 0.32 (ASTM C1549) Tested on 3 years weathered MOSO Bamboo X-treme
      • Solar Reflectance Index (SRI): Low 27, Medium 30, High 33 (ASTM E1980) Tested on 3 years weathered MOSO Bamboo X-treme
      • Modulus of Elasticity: 13565 N/mm2 (mean value - EN 408)
      • Bending strength: 54.4 N/mm2 (characteristic value - EN 408)
      • Biological durability: Class 1 (EN 350 / CEN/TS 15083-2), simulated graveyard test / Class 1 (EN 350 / CEN/TS 15083-1)
      • Effectiveness against Blue Stain: Class 0 (EN 152)
      • Use Class: Class 4 (EN 335)
      • CO2 neutral: LCA report TU Delft (ISO 14040/44) (www.moso-bamboo.com/lca)
      • Environmental Product Declaration - EPD (EN 15804) (www.moso-bamboo.com/epd)
      • FSC: Products available with FSC certification on request
      • Contribution LEED BD+C - v4: MR 1, MR 2, MR 3 (FSC), SS 7 v2009: MR 6, MR 7 (FSC)
      • Contribution BREEAM: MAT 1, MAT 3 (FSC), MAT 5 (HD)
      • Guarantee: 25 years
    Technical specification
    • Unique ref.BO-DTHT500G
    • Product familyMOSO Bamboo X-treme
    • Product groupBamboo Cladding
    • TypeBuilding Material
    • Date of publishing2021-02-28
    • Edition number2
    • Height (mm)1850
    • Width (mm)137
    • Depth (mm)18
    Related
    • Material mainBamboo
    • Designed inNetherlands
    • Manufactured inChina
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationBuilding Element
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iraq
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Israel
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Japan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kuwait
    Haiti
    Guinea
    Tokelau
    Ireland
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Laos
    Jamaica
    Kenya
    Tuvalu
    Italy
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Macau
    Mexico
    Liberia
    Vanuatu
    Latvia
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Maldives
    Nicaragua
    Madagascar
    Lithuania
    Mongolia
    Panama
    Malawi
    Luxembourg
    Myanmar (Burma)
    Puerto Rico
    Mali
    Malta
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Moldova
    North Korea
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe