Publish your products
Diesel Generator Set, mtu 4R0113, 40-60kWe, 60Hz, 208-600V

Diesel Generator Set, mtu 4R0113, 40-60kWe, 60Hz, 208-600V

    Product Highlights:

    • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
    • Verified product design, quality and performance integrity
    • Cutting-edge emissions control
    • Best-in-class reliability and availability
    • Optimized maintenance intervals
    • Advanced monitoring & communications
    • Accepts Rated Load in One Step Per NFPA 110
    • Compliant with industry codes & standards
Specification
  • Equipment

    Engine: John Deere 4045

    Generator: 4 Pole, Rotating Field; 1 Bearing, Sealed; 2/3 Pitch Windings

    Radiator: Unit Mounted 50 °C

    Air filtration: Single Stage Air Cleaners

    Fuel system: High-Pressure Diesel Injection

    Monitoring & Controls: Generator Set Control, Metering, Protection, Fault-Alarm Status Indication, Event Recording

    Warranty: 2-Year Standard

Technical specification
  • Unique ref.diesel-generator-set-mtu-4r0113-40-60kwe-60hz-208-600v
  • Product familyElectrical Generator Sets
  • Product groupJohn Deere 4045
  • TypeObject (single object)
  • Date of publishing2025-02-17
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit