Publish your products
Class 125 Cast Iron Globe Check Style Foot Valve Assembly - 105MAP-FV

Class 125 Cast Iron Globe Check Style Foot Valve Assembly - 105MAP-FV

5.0 out of 5 stars5.0(5 reviews)

Series 105MAP-FV Class 125 Cast Iron Globe Check Style Foot Valve Assemblies are designed for use at the intake side of a suction pipe and pump. The check valve opens when the pump is started, allowing liquid to enter the suction pipe and prime the pump. It closes as the pump stops and before a reverse flow condition develops. The prime to the pump is therefore maintained, eliminating the need to prime the pump each time it is started. Built-in strainer removes unwanted debris for the intake, protecting the pump from damage.


Specification
  • Features

    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
    • Globe body design provides greatest flow capacity in a foot valve
    • Strainer protects pump from damage
    • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
Technical specification
  • Unique ref.105MAP-FV-Check-Valve
  • Product familyValves
  • Product groupCheck Valves
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationValve
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit