Publish your products
Class 150 Quick Acting Line Blinds - 15A

Class 150 Quick Acting Line Blinds - 15A

Series 15A Class 150 Quick-Acting Line Blinds are designed for applications that require positive visual indication of line closure and opening.


Specification
  • Features

    • Rating: 285 psi at 100°F
    • Stainless steel guide pins in face of the body flange ensure accurate alignment of spectacle plate
    • O-ring seals provide positive, dead-tight shutoff
    • Designed for quick and easy installation
Technical specification
  • Unique ref.15A-Line-Blinds
  • Product familySpecialty Products
  • Product groupLine Blinds
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit