Publish your products
MWM Gas Engine TCG 3020 V20 2300 kW 50 Hz
MWM
Archived

MWM Gas Engine TCG 3020 V20 2300 kW 50 Hz

MWM Gas Engines and Gensets – Output. Reliability. Economy. For Your Success.

The MWM product portfolio comprises gas engines and gensets in the output range from 400 kWel to 4,500 kWel. Power plants with an output of 100,000 kWel and more are technically feasible.

The gas engines can be operated with various types of gas, such as natural gas, shale gas, mine gas, biogas, landfill gas, sewage gas, and syngas. They are designed for maximum electrical and thermal efficiency, low operating and service costs, and high reliability and availability. 

Higher Efficiency and Performance

Compared to the predecessor model, the TCG 3020 features the same size, a more compact design, and up to 18 percent more output. State-of-the-art technologies enable an output of 1,380 to 2,300 kWel and application-optimized engine types.

Flexible use for various applications and gas types: natural gas, biogas, APG, and propane gas

Improved electrical efficiency of up to 45 percent (natural gas)/43.6 percent (biogas), total efficiency of more than 87 percent (natural gas)/86 percent (biogas).

Reduced Installation and Building Costs

MWM TPEM hardware and software utilized for a comprehensive system with data analysis and optimum plant control combined.

Integrated secure remote maintenance solutions that are always available to secure full plant performance with maximum availability and reliability.

Optimized Lubricant Management

Greatly reduced oil consumption of 0.15 g/kWhel. Thus, the TCG 3020 gas engine boasts the lowest lubricant consumption in its class.

Longer oil change intervals through innovative, leading-edge lubricant management with change intervals of up to 4,000 operating hours for natural gas and biogas (high and medium gas quality).

Specification
  • MWM TCG 3020 Gas Engine: The All-Round Talent.

    Flexible Use. Flexible Operation.

    Output: 1,380 – 2,300 kWel

    Flexible use for various applications and gas types, such as natural gas, biogas, APG, and propane gas

    Best electrical efficiency of up to 45 percent (natural gas)/43.6 percent (biogas)

    High reliability and efficiency

    Low maintenance costs thanks to longer service intervals of up to 80,000 hours until the general overhaul

    New series with low operating costs

    Very low oil consumption, high efficiency

    High economic efficiency and availability thanks to digital control system TPEM (Total Plant & Energy Management)

Technical specification
  • Unique ref.mwm-tcg302020-2300-kw-50hz
  • Product familyPower Generation Systems
  • Product groupIndustrial Generator Sets, High Capacity
  • TypeObject (single object)
  • Date of publishing2022-01-20
  • Edition number1
  • Height (mm)2263
  • Width (mm)1710
  • Depth (mm)6556
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)21490
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameGas generators
  • UNSPSC code26111604
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • OmniClass Number23-35 11 15 13
  • OmniClass TitleGas Generator Sets
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit