Publish your products
NanaWall® NW Aluminum 640 - The Slimmest Aluminum Framed Folding Glass Wall

NanaWall® NW Aluminum 640 - The Slimmest Aluminum Framed Folding Glass Wall

For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

NW Aluminum 640 provides the slimmest aluminum frame of the NanaWall folding product line, with 3 7/8" (99 mm) intersection of two folding panels. Comprised of a host of proprietary and patented features, this Generation 4 Folding Glass Wall by NanaWall offers an extremely streamlined appearance with minimal exposed hardware, creating a new level of aesthetics. 

NW Aluminum 640, along with Generation 4 Folding Glass Walls by NanaWall product family, is the only floor supported, thermally broken folding systems available that allows for larger opening sizes and flexible space management with the integration of FourFold or SixFold Panel Sets. These panel sets are able to move and stack either to the right, left, or center within the same track allowing the panels to be stacked in the most convenient location. A fundamental benefit of NW Aluminum 640 is energy efficiency. Depending on the glass type selected, the system can offer thermal performance values as low as ".24". The glass pocket can accommodate glass from 15/16" (24 mm) to 1 3/4" (45 mm) insulated glass. NW Aluminum 640 for all panel sizes and configurations is Florida statewide approved with Product Approval number FL38736. This approval includes inswing, outswing, and cornerless units.   

This system is designed for strong weather performance as well. As a NanaWall product, the NW Aluminum 640 has been put through rigorous independent performance testing for air, water, structural, operation, and forced entry.

Specification
  • NW Aluminum 640 with floor supported panels is capable of reaching system heights up to 10' 2" (3100 mm) and panel widths up to 3' 3" (1000 mm). Unlimited system widths are possible with the addition of unhinged FourFold or SixFold Panel Sets. NW Aluminum 640 allows for up to 3' 3" (1000 mm) swing panel hinged to the side jamb. The top and bottom rails are a minimal 2 5/8" (67 mm), providing slim-line aesthetics. Panel depth is 2 5/8" (67 mm). Simulated divided lites, horizontal and vertical mullions are possible.

    NW Aluminum 640 is available in 50 standard powder coat colors in standard AAMA 2604 (2605 optional). Custom-matched colors and simulated wood effects are also available.

Technical specification
  • Unique ref.nanawall-nw-aluminum-640-the-slimmest-aluminum-framed-folding-glass-wall
  • Product familyDoors
  • Product groupFolding Doors and Grilles
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inGermany
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor Panel
  • UNSPSC nameGlass doors
  • UNSPSC code30171501
  • Uniclass 2015 CodeSs_25_30_20_78
  • Uniclass 2015 DescriptionSliding folding doorset systems
  • CSI MasterFormat 2014 Code08 35 13
  • CSI MasterFormat 2014 TitleFolding Doors
  • OmniClass Number23-17 11 23 15
  • OmniClass TitleFolding All Glass Doors and Grilles
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States