Publish your products
NFB700‑C Commercial Condensing Floor‑Standing  Boiler
Navien

NFB700‑C Commercial Condensing Floor‑Standing Boiler

  • 97.5% TE Industry Leading Thermal Efficiency
  • Advanced stainless steel fire tube heat exchanger
  • 160 PSI maximum allowable working pressure for diverse system requirements
  • Up to 15:1 TDR (turndown ratio)
  • ASME H-stamped; CSA, AHRI & SCAQMD certified for safety, efficiency, and low NOx compliance
  • High-altitude certification up to 10,100 ft
  • Smart controls with 10.1" color touch display with built-in Wi-Fi connectivity
  • Cascade up to 8 units for redundancy and capacity (with sequencing to balance run hours)
  • Common venting for up to 4 units to reduce penetrations and simplify venting
  • Compact footprint with front, side & top access for easier service in tight rooms
  • Proven controls and technology in boiler capacity up to 1 million BTU/h
  • Standardized connections for vent, gas, and water lines
  • NG to LP field convertible and dual Venturi for consistent air-to-gas ratio
Specification
  • Model NFB700-500C | NFB700-600C | NFB700-800C | NFB700-1000C

    Heating Capacity 40-499MBH | 40-599MBH | 66-799MBH | 66-999MBH

    Thermal Efficiency 97.5%

    Installation Type Indoor floor-standing

    Width 28.3" | 28.3" | 28.3" | 28.3"

    Height 72.1" | 72.1" | 73.3" | 73.3"

    Depth 31" | 31" | 33" | 33"

    Weight 551 lb | 551 lb | 728 lb | 728 lb

    Water Pressure Min 12 psi

    Water Pressure Max 160 psi

    Cold Water Inlet Connection Size 2" | 2" | 2.5" | 2.5"

    Gas Supply Connection Type NPT

    Gas Supply Connection Size 1"

    Voltage 120 V AC, 60 Hz

    Venting Type Forced Draft Direct Vent

Technical specification
  • Unique ref.NFB700-C-Series-Boilers
  • Product familyBoilers, Commercial
  • Product groupCommercial Condensing High‑Efficiency Boilers Floor‑Standing
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryHVAC - Boilers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States