Publish your products
Electric cable NEOBUS according to NF C15-100
Nexans

Electric cable NEOBUS according to NF C15-100

The NEXANS EV NETWORK (Electric Vehicle) solution has been specially designed to supply Electric Vehicle Charging Infrastructures (EVCI) in covered car parks. Its design allows a quick connection of charging stations through branch cables.

The NEXANS EV-NETWORK solution provides several advantages compared to the individual cabling of each charging station:

  • modularity and scalability of the installation,
  • space-saving in the switchboard, in cable trays, core drilling
  • cost-effective, with reduced cable length and easiest maintenance

Cables comply with the requirements of the Construction Products Regulation “CPR (EU) n° 305/2011” with an improved fire performance class: Cca - s1, d1, a1. They are fire retardant and low fire hazard cables, with low smoke and reduced emissions of toxic and corrosive gasses (LS0H).

Specification
  • Construction

    The NEXANS EV-NETWORK solution is made of:

    • A main BUS cable (three-phase twisted + neutral) laid in a cable tray or fixed to the walls for distribution in streets or near the terminals
    • Branch cables (one/three-phase twisted + neutral) to connect, simultaneously or later, the charging stations to the BUS cable via dedicated connectors.
    • Compact stranded aluminium conductors - class 2 according to IEC 60228
    • Insulation: extruded XLPE compound - type X1 color: black
    • Outer sheath: low fire hazard compound (LSZH) - type G1 color: black


    Main product references

    • FR-N1 X1G1-AR 0,6/1kV 4x1x50
    • FR-N1 X1G1-AR 0,6/1kV 4x1x95
Technical specification
  • Unique ref.electric_cable_neobus_according_to_nf_c15_100
  • TypeObject (single object)
  • Date of publishing2025-08-21
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryPolymer
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryElectrical - Electric cables
  • IFC classificationCable Segment
  • ETIM CodeEG000001
  • ETIM NameCables
  • Uniclass 2015 CodePr_65_70_48
  • Uniclass 2015 DescriptionLow voltage cables
  • OmniClass Number23-13 23 21 15
  • OmniClass TitleCables

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit