Nichiha EX Series panels are cement bonded fibrous wood particle products that are pressed with a surface texture. They are cut to a standard length of 3030mm or 1820mm with an effective cover width of 455mm and 16/18/21mm nominal thickness. The horizontal edges of the panel are machined with a complementary tongue and groove profile. For the 1820mm panels, the vertical edges have a tongue and groove profile as well. A compressible sealing strip is bonded onto the tongue which enables the panels to fit neatly together to form a weather resistant joint.
The panels have been pre-finished using a durable multi-layered paint process to simulate a range of textured finishes.
There is a range of color matched accessories including pre-formed external corners, joint sealants, various metal accessories such as trims and touch-up paint kits to speed installation and enhance the project finish and appearance.
Region availability
| Europe | Asia | Africa | South America | Oceania |
|---|---|---|---|---|
Åland Islands | Afghanistan | Algeria | Argentina | American Samoa |
Albania | Armenia | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Benin | Brazil | Cook Islands |
Austria | Bahrain | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Djibouti | Venezuela | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands | |
France | Indonesia | Equatorial Guinea | Palau | |
Germany | Iran | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Eswatini | Pitcairn Islands | |
Greece | Israel | Ethiopia | Samoa | |
Guernsey | Japan | Gabon | Solomon Islands | |
Hungary | Jordan | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Guinea | Tokelau | |
Ireland | Kuwait | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu | |
Italy | Laos | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Liberia | Vanuatu | |
Latvia | Macau | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Madagascar | ||
Lithuania | Maldives | Malawi | ||
Luxembourg | Mongolia | Mali | ||
Malta | Myanmar (Burma) | Mauritania | ||
Moldova | Nepal | Mauritius | ||
Monaco | North Korea | Mayotte | ||
Montenegro | Oman | Morocco | ||
Netherlands | Pakistan | Mozambique | ||
North Macedonia | Palestine | Namibia | ||
Norway | Philippines | Niger | ||
Poland | Qatar | Nigeria | ||
Portugal | Saudi Arabia | Republic of the Congo | ||
Romania | Singapore | Reunion | ||
Russia | South Korea | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | ||
Serbia | Syria | São Tomé and Príncipe | ||
Slovakia | Taiwan | Senegal | ||
Slovenia | Tajikistan | Seychelles | ||
Spain | Thailand | Sierra Leone | ||
Svalbard and Jan Mayen | Türkiye | Somalia | ||
Sweden | Turkmenistan | South Africa | ||
Switzerland | United Arab Emirates | South Sudan | ||
Ukraine | Uzbekistan | Sudan | ||
United Kingdom | Vietnam | Tanzania | ||
Vatican City | Yemen | The Gambia | ||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |