Publish your products
Double Door Embracing Frame - REI60 - EI60
Double Door Embracing Frame - REI60 - EI60
Double Door Embracing Frame - REI60 - EI60
    Ninz

    Double Door Embracing Frame - REI60 - EI60

    Proget is a galvanized steel door available in multi-purpose version, with one or two leaves.
    Custom-made to the millimeter, it perfectly adapts to any architectural project, ensuring seamless integration in residential, commercial, public, healthcare and many other environments.
    Proget offers high environmental performance, with excellent thermal transmittance and sound insulation values, and is fully customizable in almost every detail: finishes, colors, accessories and dimensions.
    It is available with or without vision panels and can be equipped with a wide range of handles and panic bars, including antipanic configurations.
    Installation is possible on masonry or drywall, using screws, anchors, plugs or subframes, ensuring maximum flexibility on site.
    The door is fire-certified according to UNI EN 1634-1 and UNI 9723 standards, confirming its quality, safety and long-term reliability.

    Specification
    • PROGET DOOR MULTIPURPOSE DOUBLE LEAF

      PROGET door MULTIPURPOSE according UNI 9723 including:

      Anti-scratch orange skin surface with insulating filler, total thickness 60mm,

      and weight per square meter of wall opening 40kg, with perimetral thin rebate on

      3 sides, flat at the bottom.

      Block Frame made of completely galvanized sheet steel, for standard

      installation via anchors for mortar fixing, including corner joints and lower

      spacer to be added on site.

      Lock for fire-rated doors, three point locking mechanism with cylinder hole and

      insert with patent key.

      Safety bolts applied on hinge side leaf edge.

      Black safety handle with steel core including cover plates with cylinder hole

      and insert for patent-type key.

      Nr. 2 three-wing hinges for each leaf of which one hinge with self-closing

      spring and one ball-bearing hinge with screws for vertical adjustment.

      Internal stiffeners in the door-leaf as a predisposition for the eventual

      mounting of an overhead door closer and a panic bar.

      Self expanding gaskets inserted in a special channel on the frame.

      Identification plate with reference elements, applied in rebate of the door.

      Wall opening dimension:

      FML (width) x FMH (height) in mm: .... x ....

    Technical specification
    • Unique ref.Double-Door-Abbracciante-REI60-EI60
    • TypeObject (single object)
    • Date of publishing2026-03-11
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors