We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Over Panel Double Leaf NG11

Unique ref.: OverPanelDoubleNG11
Brand: Noberne Doors
Product family: Fire
Product group: Over Panel
Date of publishing: 2017-11-13
Edition number: 1
Type: Object (single object)
Download (1)
Our ongoing test program has led us to develop products that many other door companies do not actually manufacture themselves such as 38mm FD30 doors, 46mm FD60 doors, FD30 X Ray doors, FD30 & FD60 Yeoman Shield clad doorsets, FD90 doorsets and FD120 doorsets and we have already successfully tested many of our designs to the new European Standard BS EN 1634 Part 1 which is agreed by experts to be more onerous than the current British Standard BS 476 Part 22 for fire testing.

The vast majority of our fire doors are based on our timber perimeter framed high density flaxboard core construction, a strong and sturdy door without the inherent problems associated with unframed GDC chipboard blanks, very popular among architects and other specifiers for use wherever doors of better than average strength and durability are required such as hospitals, universities and schools.


Material main: Wood
Material secondary: Vinyl
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
COBIe Type Category: Door
This product is available in:
Europe
  • United Kingdom

BIMobject SEEK Properties

Doors - Door sets

Name Value
Door Style Overpanel Double Leaf NG11
Door Type Overpanel Double
Intended Function Interior
Shape Rectangular
Warranty 3 Years Materials & Workmanship

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Shape Rectangular

BIMobject®