Publish your products
Angle planters
Angle planters
Angle planters
    Nola

    Angle planters

    4.1 out of 5 stars4.1(7 reviews)

    Angle enables a modern reinterpretation of a baroque garden, if one desires, with its angles and varying heights in various perspectives. With three different sizes and volumes, Angle is like an architectural puzzle with nearly limitless possibilities. Together, the parts can create the most imaginative formations. Angle can be placed as sections or create spatial divisions in places such as parks, courtyards, or urban landscapes. The different heights allow for varied vegetation, from shrubs to small trees.

    Specification
    • Dimensions and weight

      Ö16-25 Large Planter
      Length: 140 cm.
      Width: Total: 140 cm. Wing: 70 cm.
      Diagonal: Length: 197 cm. Width: 148 cm.
      Height: 90 cm.
      Planter Volume: 1000 Liter.
      Weight: 285 kg.

      Ö16-26 Medium Planter
      Length: 120 cm.
      Width: Total: 120 cm. Wing: 60 cm.
      Diagonal: Length: 169 cm. Width: 127 cm.
      Height: 67,5 cm.
      Planter Volume: 550 Liter.
      Weight: 192 kg.

      Ö16-27 Small Planter
      Length: 100 cm.
      Width: Total: 100 cm. Wing: 50 cm.
      Diagonal: Length: 141 cm. Width: 106 cm.
      Height: 45 cm.
      Planter Volume: 300 Liter.
      Weight: 73 kg.

      Product numbers and combinationsÖ16-25Angle Planter, 1000 Liters.Ö16-26Angle Planter, 550 Liters.Ö16-27Angle Planter, 300 Liters.Append to product number

      C for any color, start-up cost will be added.

      Standard colours

      RAL 3013

      RAL 5020

      RAL 6003

      RAL 2002

      RAL 5021

      RAL 6025

      RAL 7044

      RAL 7048

      Materials and surface treatments

      Steel

      Nola uses high-quality steel of good strength in our products. Steel rusts if left untreated and must therefore be surface treated. For this we use two main methods for surface treatment of steel parts; electrogalvanizing and powder coating as well as hot-dip galvanizing.

      Assembly and placement

      Freestanding

      Freestanding product that is placed directly on the ground.

      All planters are equipped with internal loops for easier handling. The planters are equipped with adjustable feet to be able to level the ground slope.

      Variants

      As standard, the planters are drained at the bottom to cope with outdoors. If the planters are to be used indoors, this needs to be specified when ordering to get a closed bottom.

    Technical specification
    • Unique ref.angle-planters
    • Product familyPlanting
    • Product groupPlanters
    • TypeObject (single object)
    • Date of publishing2023-09-29
    • Edition number1
    • Height (mm)900
    • Width (mm)1970
    • Depth (mm)148
    Related
    • Material mainSteel
    • Material secondaryPowder coated steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)285
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.2 out of 5 stars 4.2 (32)
    4.5 out of 5 stars 4.5 (37)
    4.3 out of 5 stars 4.3 (82)