Publish your products
Djurgårdsbrunn Chair
Nola

Djurgårdsbrunn Chair

Djurgårdsbrunn - Chair

Design Ingrid Bärndal & Gerhard Rehm

Part of the Djurgårdsbrunn furniture group, this soft, stackable garden chair has a slight swing. The chair is made with steel runners rather than conventional legs, forming the frame from a single piece of streamlined metal that gives the backrest a distinctive curve. Although the frame’s structure has the stability of a four-legged chair, its pliable construction enables it to flex similar to a sprung seat. Available in teak or oiled oak and with or without armrests, the chair is comfortable and versatile addition to any garden.

Specification
  • Dimensions and weight

    Width: Stol: 46 cm / Fåtölj: 52,5 cm
    Height: 104 cm
    Sitting height: 46,5 cm
    Sitting depth: 40 cm
    Depth: 71 cm

    Chair Weight: 9.1 kg / Armchair: 10.7 kg

    Individual dimensions
    The pipe steel in the frame: 19 mm x 2 mm
    Wood components: 15 mm x 27 mm
    The chair is provided with sliding buttons

    Product numbers and combinations

    U21-51Djurgårdsbrunn chair

    Append to product number

    Wood and finish

    E for oiled oak.
    TEA for oiled teak.
    V for white-glazed pine NCS S 0502Y.
    C for any color other than standard, starting cost is added.

    Standard colours

    NCS S 0502-Y (White)

    Oiled oak

    Materials and surface treatments

    Pine

    Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

    Teak - FSC-certified

    FSC-labeled teak is exceptionally durable in an outdoor environment. Teak has a high content of silicon and tannic acids, which makes it quite expensive to process. If you want to keep the reddish-brown luster, you should oil the wood several times during a season, otherwise it turns gray quickly.

    Oak

    Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

    Wood oil

    Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

    Topcoat

    Painted wood is made with D-Dur Pigmented Polyurethane two-component topcoat. The topcoat has good resistance and outdoor durability. Gloss number: 60.

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Electrogalvanized

    Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

    Assembly and placement

    Freestanding

    Freestanding product that is placed directly on the ground.

    Assembled.

    Maintenance

    Oiled oak

    Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil. Black stains on oiled oak can be removed with oxalic acid.

    Oiled teak

    Teak should be oiled annually to maintain the brown color. Without maintenance, teak takes on a silver gray color over time.

    Topcoat

    Products treated with D-Dur Pigmented polyurethane two-component topcoat should be maintained regularly. Maintenance intervals approx. 1 time per year. Damage and cracks should be repaired immediately. Touch-up paint with, for example, Nordsjö One door and window water-based topcoat.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

    Versions

    With or without armrests, oiled teak or oak white-glazed pine.

    Character

    This soft, stackable chair is made with steel runners rather than conventional legs, which forms the frame and backrest from a single piece of streamlined metal.

Technical specification
  • Unique ref.djurgardsbrunn-chair
  • Product familyFurniture
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2026-02-12
  • Edition number1
  • Height (mm)1040
  • Width (mm)525
  • Depth (mm)710
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

3.8 out of 5 stars 3.8 (66)
4.2 out of 5 stars 4.2 (32)
4.1 out of 5 stars 4.1 (8)
3.6 out of 5 stars 3.6 (7)
4.3 out of 5 stars 4.3 (81)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit